ARD2  Post-R03
Airbag Reference Demonstrator using MPC5604P
PROG_DISXY14 Union Reference

Data Fields

uint16_t word
struct {
   uint16_t   X_DIS1:1
   uint16_t   X_DIS2:1
   uint16_t   X_DIS3:1
   uint16_t   X_DIS4:1
   uint16_t   Y_DIS1:1
   uint16_t   Y_DIS2:1
   uint16_t   Y_DIS3:1
   uint16_t   Y_DIS4:1
   uint16_t   ST_DIS1:1
   uint16_t   ST_DIS2:1
   uint16_t   ST_WDF:1
   uint16_t   ST_BSY:1
   uint16_t   ST_0:1
   uint16_t   ST_EOP:1
   uint16_t   ST_TST:1
   uint16_t   ST_TFF:1
Bits
struct {
   uint8_t   Data:8
   uint8_t   Status:8
MergedBits

The documentation for this union was generated from the following file: